IESNA:LM-63-2002
[TEST]P1390421
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22629.9
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
83.5 111.4 118.3 125.3 132.3 146.2 160.1 174.0 187.9 208.8 236.7 278.4 355.0 438.5 445.5 438.5 445.5 494.2 682.2 1120.7 1524.4 1768.1 1795.9 1712.4 
1677.6 1218.2 988.4 849.2 772.7 696.1 619.5 522.1 334.1 153.1 62.6 7.0 0.0 0.0 
83.5 111.4 118.3 132.3 139.2 160.1 174.0 201.9 222.7 264.5 362.0 549.9 828.3 988.4 1106.8 1266.9 1524.4 2081.3 3410.8 5645.3 8234.8 8826.4 
7928.5 6654.6 6299.6 5060.6 3689.3 2617.3 1802.9 1280.8 911.9 689.1 327.2 174.0 62.6 7.0 0.0 0.0 
83.5 111.4 118.3 132.3 153.1 174.0 201.9 264.5 403.7 884.0 1677.6 2666.0 3557.0 4545.5 5520.0 6571.1 7838.0 10413.5 16358.1 23486.1 
27446.9 28031.6 26959.6 25880.7 25525.7 24690.4 23124.1 19789.9 13900.9 7872.8 3793.7 1454.8 452.5 229.7 76.6 7.0 0.0 0.0 
83.5 104.4 111.4 132.3 160.1 187.9 243.6 368.9 904.9 2512.9 4420.2 6271.8 8234.8 9647.8 11207.1 12703.7 15522.8 21899.0 30105.9 
37644.6 40101.8 40818.8 40992.8 41883.8 42169.2 42440.7 39057.7 30843.8 23305.1 16198.0 11040.0 3209.0 898.0 257.6 55.7 7.0 0.0 
0.0 
83.5 97.5 111.4 132.3 160.1 194.9 264.5 515.1 1566.2 4072.1 7072.3 9459.9 11353.2 13204.8 15467.1 17973.1 22511.6 31776.6 44723.9 
51288.0 53480.7 53912.3 55659.4 57531.9 57650.3 55603.8 48406.2 38939.3 30133.8 24530.3 16086.7 4984.0 1642.8 348.0 69.6 7.0 0.0 
0.0 
83.5 90.5 104.4 125.3 160.1 194.9 285.4 556.9 2039.5 5158.0 8471.4 10643.2 12522.7 14819.8 17367.5 20506.8 26256.6 37122.5 50612.8 
57072.5 59863.8 61423.1 64304.9 65718.0 65550.9 62188.8 53494.6 42600.8 35800.0 29208.0 17764.2 6967.9 2220.5 341.1 69.6 0.0 
0.0 0.0 
83.5 83.5 97.5 118.3 153.1 187.9 257.6 515.1 1761.1 4399.3 7183.7 9508.6 11228.0 12898.6 15070.4 17666.8 21982.6 30899.5 43589.2 
50473.6 52304.3 52701.1 54128.0 55575.9 55729.1 53313.6 46199.6 37526.3 29639.6 23855.0 15822.2 5185.9 2241.4 466.4 62.6 0.0 0.0 
0.0 
83.5 83.5 97.5 118.3 146.2 181.0 229.7 375.9 1044.1 2568.6 4615.1 6529.3 8283.5 9529.5 10796.4 12237.3 14527.4 20597.3 29750.9 
36969.4 39336.1 39830.3 40011.3 40679.6 40992.8 41027.6 37275.7 30022.4 22455.9 16337.3 11060.9 3557.0 1364.3 341.1 48.7 0.0 0.0 
0.0 
83.5 83.5 97.5 111.4 132.3 160.1 187.9 243.6 396.8 981.5 1837.7 2847.0 3758.9 4580.3 5513.0 6508.5 7636.1 10281.3 15940.5 23750.6 
27537.4 28003.7 26722.9 25546.5 25177.6 23973.4 22156.6 18042.7 13016.9 7844.9 4016.4 1628.9 543.0 257.6 76.6 0.0 0.0 0.0 
83.5 76.6 90.5 104.4 118.3 132.3 160.1 174.0 201.9 257.6 375.9 605.6 856.2 995.4 1127.7 1336.5 1642.8 2130.0 3264.7 5923.7 8694.2 9230.2 
7984.2 6543.3 6271.8 4747.3 3445.7 2290.1 1538.4 1169.4 946.7 751.8 403.7 187.9 55.7 0.0 0.0 0.0 
83.5 76.6 83.5 97.5 111.4 125.3 139.2 153.1 167.1 187.9 215.8 264.5 355.0 438.5 438.5 431.6 452.5 494.2 619.5 1120.7 1754.1 1907.3 1719.3 1503.6 
1454.8 1092.9 891.0 786.6 730.9 703.1 654.3 584.7 424.6 167.1 48.7 0.0 0.0 0.0 
83.5 76.6 83.5 90.5 104.4 118.3 125.3 139.2 139.2 153.1 167.1 187.9 201.9 243.6 257.6 250.6 222.7 215.8 222.7 229.7 236.7 264.5 306.3 341.1 341.1 396.8 
438.5 466.4 487.3 480.3 473.3 417.7 355.0 201.9 48.7 0.0 0.0 0.0 
83.5 69.6 76.6 83.5 90.5 97.5 104.4 104.4 104.4 111.4 111.4 118.3 125.3 125.3 125.3 132.3 132.3 139.2 132.3 125.3 125.3 125.3 125.3 125.3 132.3 153.1 
174.0 181.0 187.9 201.9 236.7 271.5 264.5 208.8 76.6 0.0 0.0 0.0 
83.5 69.6 69.6 76.6 76.6 76.6 83.5 83.5 83.5 83.5 83.5 90.5 83.5 83.5 83.5 83.5 83.5 83.5 90.5 90.5 97.5 97.5 97.5 104.4 104.4 118.3 
139.2 153.1 160.1 160.1 146.2 125.3 118.3 97.5 55.7 0.0 0.0 0.0 
83.5 62.6 62.6 62.6 62.6 69.6 62.6 62.6 62.6 62.6 62.6 62.6 62.6 62.6 55.7 55.7 55.7 55.7 55.7 48.7 55.7 62.6 76.6 83.5 83.5 90.5 83.5 69.6 62.6 48.7 41.8 34.8 20.9 7.0 0.0 
0.0 0.0 0.0 
83.5 62.6 55.7 55.7 55.7 55.7 55.7 48.7 48.7 48.7 41.8 41.8 34.8 34.8 27.8 27.8 20.9 27.8 34.8 41.8 34.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 62.6 55.7 55.7 48.7 48.7 48.7 41.8 41.8 34.8 27.8 20.9 13.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 55.7 48.7 48.7 41.8 41.8 41.8 34.8 34.8 20.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 55.7 48.7 41.8 34.8 34.8 27.8 27.8 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 55.7 41.8 34.8 27.8 27.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 41.8 34.8 27.8 27.8 20.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 41.8 34.8 27.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 41.8 27.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 34.8 27.8 20.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 34.8 27.8 20.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 48.7 34.8 27.8 20.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 55.7 41.8 34.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 62.6 48.7 41.8 34.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 76.6 62.6 55.7 48.7 41.8 34.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
83.5 90.5 83.5 76.6 69.6 62.6 55.7 48.7 41.8 27.8 20.9 13.9 13.9 7.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
83.5 97.5 90.5 83.5 76.6 69.6 69.6 62.6 48.7 41.8 27.8 27.8 20.9 20.9 13.9 13.9 13.9 7.0 7.0 7.0 7.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 0.0 
0.0 0.0 
83.5 104.4 97.5 90.5 83.5 83.5 76.6 69.6 62.6 48.7 41.8 34.8 27.8 27.8 20.9 20.9 20.9 13.9 13.9 13.9 13.9 13.9 13.9 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 13.9 13.9 
7.0 7.0 0.0 
83.5 111.4 104.4 97.5 97.5 90.5 90.5 90.5 76.6 69.6 55.7 48.7 48.7 41.8 34.8 34.8 27.8 27.8 27.8 27.8 27.8 20.9 20.9 20.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 20.9 20.9 20.9 
20.9 20.9 20.9 0.0 
83.5 111.4 104.4 104.4 104.4 97.5 97.5 97.5 90.5 83.5 76.6 62.6 55.7 55.7 48.7 48.7 41.8 41.8 41.8 41.8 34.8 27.8 27.8 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 
20.9 20.9 20.9 0.0 
83.5 104.4 97.5 97.5 97.5 97.5 97.5 97.5 97.5 83.5 76.6 69.6 69.6 62.6 62.6 55.7 55.7 55.7 55.7 48.7 48.7 41.8 34.8 27.8 27.8 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 
20.9 20.9 20.9 20.9 0.0 
83.5 104.4 97.5 97.5 90.5 90.5 90.5 83.5 83.5 83.5 76.6 76.6 76.6 69.6 69.6 69.6 69.6 69.6 76.6 83.5 76.6 62.6 55.7 48.7 48.7 41.8 41.8 34.8 34.8 
41.8 34.8 27.8 20.9 20.9 13.9 13.9 13.9 0.0 
83.5 97.5 97.5 90.5 90.5 90.5 90.5 90.5 83.5 83.5 83.5 83.5 83.5 83.5 83.5 90.5 90.5 90.5 90.5 90.5 90.5 97.5 111.4 125.3 132.3 132.3 
118.3 104.4 97.5 83.5 76.6 69.6 62.6 41.8 27.8 13.9 7.0 0.0 
83.5 104.4 97.5 97.5 97.5 97.5 104.4 97.5 97.5 97.5 104.4 104.4 104.4 104.4 104.4 111.4 111.4 118.3 118.3 125.3 125.3 132.3 132.3 139.2 139.2 153.1 
174.0 187.9 187.9 181.0 174.0 160.1 153.1 132.3 83.5 13.9 7.0 0.0 
83.5 104.4 111.4 111.4 111.4 118.3 118.3 125.3 125.3 125.3 132.3 139.2 139.2 139.2 146.2 153.1 160.1 167.1 160.1 153.1 146.2 153.1 153.1 160.1 167.1 194.9 
215.8 222.7 236.7 250.6 285.4 320.2 306.3 250.6 90.5 13.9 0.0 0.0 
83.5 111.4 118.3 118.3 125.3 139.2 146.2 153.1 160.1 174.0 187.9 201.9 222.7 257.6 278.4 264.5 250.6 243.6 243.6 257.6 264.5 292.4 368.9 389.8 396.8 438.5 
466.4 480.3 487.3 466.4 445.5 403.7 334.1 181.0 69.6 7.0 0.0 0.0 
83.5 111.4 118.3 125.3 132.3 146.2 160.1 174.0 187.9 208.8 236.7 278.4 355.0 438.5 445.5 438.5 445.5 494.2 682.2 1120.7 1524.4 1768.1 1795.9 1712.4 
1677.6 1218.2 988.4 849.2 772.7 696.1 619.5 522.1 334.1 153.1 62.6 7.0 0.0 0.0 
